IESNA:LM-63-2002
[TEST]P1056048
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S575D927-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1548
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
777.4 771.7 768.3 762.6 755.1 744.8 732.8 719.1 703.6 686.5
667.6 647 625.3 603 578.9 554.3 529.2 503.4 476.5 449.1
419.9 391.9 363.3 334.7 305.5 276.3 246.6 215.1 185.4 157.3
127 100.1 74.4 50.3 28.6 10.3 0
777.4 780.9 776.9 768.3 756.3 742 724.8 705.9 685.9 663.6
640.1 615 588.7 561.8 533.7 504.6 475.4 445.6 415.9 385.6
355.3 324.4 294 263.7 234 204.8 176.2 148.7 121.3 96.1
77.2 60.6 45.2 31.5 19.5 9.2 0
777.4 774 766.6 752.3 735.1 716.2 693.9 669.3 643 614.4
584.7 552.6 520 486.8 453.7 419.9 387.3 355.3 324.4 292.9
263.2 234.5 206.5 180.8 154.5 135 118.4 103.5 88.7 74.9
61.8 49.8 38.3 27.5 17.7 8.6 0
777.4 775.2 762.6 744.8 724.2 700.8 675 645.3 612.1 577.8
542.3 506.3 470.2 434.2 398.7 364.4 330.1 298 268.3 240.3
212.8 185.9 166.5 151 135 119.6 105.3 92.7 80.1 68.1
56.6 46.3 35.5 25.7 16.6 7.4 0
777.4 776.3 766 748.3 726 701.9 672.8 640.7 607 570.4
532 493.1 456.5 419.9 384.4 349.5 318.1 287.2 258 230.5
202.5 180.8 164.2 148.7 132.7 118.4 104.7 92.1 80.1 68.1
57.2 46.3 36 25.7 16.6 8 0
